What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s universal in line amplifiers supply a highly regulated bridge excitation voltage for the transducer and convert the millivolt signal of the transducer to either a 0 to 0 to ±5 V, 0 to ±10 V, or 4 mA to 20 mA two or three-wire output. The universal series in-line amplifier features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration. Honeywell also offers charge amplifiers for charge-mode piezo-electronic transducers to require charge amplifiers to convert their output to useful levels. Don’t see exactly what you need? Contact Honeywell to discuss a custom solution to meet your particular application requirements.

Features

  • Strain gage sensor or piezo-electric accelerometer amplifiers
  • 8 Vdc to 32 Vdc, 18 Vdc to 32 Vdc, ±15 Vdc or 24 Vdc to 32 Vdc supply voltage
  • ±5, ±10, ±15 Vdc or 4mA to 20 mA two or three wire output
  • Increases signal-to-noise ratio in noisy environments
  • NEMA 4 housing
Plastic or Die-Cast Amplifiers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Instrumentation Accessories Datasheet Datasheet English 641KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.