What are you looking for?

This is Search input need to add more information.


Overview

To view more products and options, as well as use the configurator, please visit the T&M product page.

The Model 424 wing union pressure transmitters are rugged sensors designed for use with 2202 wing unions in demanding land-based and off-shore applications. The isolated pressure sensing diaphragm minimizes zero-shift during hammer up and eliminates long-term signal drift in the field. The sensor diaphragm and wing union fitting are machined as one part.

The Model 424 is constructed as an all-welded assembly using a deep penetration, proprietary, electron-beam welding process, which also ensures hermetic integrity for all field conditions. These transmitters incorporate special assembly processes to vibration and shockproof the components to ensure performance are maintained during the rigors of fracturing and cementing applications. The 2202 wing union compatible fittings are machined of Inconel® X-750 providing service with highly abrasive and corrosive media. This configuration complies with NACE Standard MR-01-75 (1980) for corrosive service, optional two-wire shunt calibration.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 424 Pressure Transducer Datasheet Datasheet English 292KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Measurement While Drilling (MWD) for Oil Rigs Application Note English 434KB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB

Browse Model 424 Products

Product Pressure Range Pressure Unit Output Wetted Parts Material Media
060-F642-01 15,000 psi Gage 4 mA to 20 mA, two wire Inconel® X-750 Corrosive and abrasive service compatible with wetted parts

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.