What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s non-contact amplified rotary torque transducers are suitable for laboratory applications as well as industrial environments because of their compact size and multiple mounting options. The contactless transmission of supply voltage and measuring signal enables continuous operation with low maintenance. If you need a specialized non-contact rotary torque system with amplified output other than the models listed below, contact Honeywell to discuss your special needs.

Features

  • Non-contact amplified rotary torque transducer
  • 0.02 Nm to 1500 Nm capacity range
  • 0.25% accuracy
  • Built-in instrumentation amplifier (± 10 V output – standard)
  • Speed sensor or angle encoder option
  • Compact size
  • Custom options available
  • Contactless
  • Wide application range
Non-contact, Amplified, Shaft Rotary Transformer Torque Transducers


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Torque Accessories Datasheet Datasheet English 577KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.