What are you looking for?

This is Search input need to add more information.


Overview

Model 1800 is a line of enhanced accuracy rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity, Speed sensor and foot mount optional accessories.

Features

  • 100 in-lb to 100000 in-lb capacities
  • 0.05 % non-linearity and hysteresis
  • Enhanced accuracy
  • High overload protection with high signal output (sensitivity)
  • Extended speed range, up to 27000 RPM
  • Minimal maintenance due to “bearings only” contact
  • Carrier frequency excitation provides increased signal/noise immunity
Model 1800 Unamplified Shaft Torque Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Models 1804-1807 Rotating Torque Transducer Datasheet Datasheet English 237KB
Torque Accessories Datasheet Datasheet English 577KB
Model 1800 External Wiring Diagram Technical Information English 75KB
Model 1804 Outline Drawing Technical Information English 95KB
Model 1805 Outline Drawing Technical Information English 125KB
White Paper: New Ways to Measure Torque White Paper English 193KB
Model 1800 Front View English 91KB
Model 1800 Bottom View English 80KB
Model 1800 Top Angle View English 136KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model 1800 Products

Product Torque Range Output Torque Type Accuracy
1804-100 100 in-lb ±2 mV/V (nominal) Rotary ±0.07%
1804-1K 1000 in-lb ±2 mV/V (nominal) Rotary ±0.07%
1804-200 200 in-lb ±2 mV/V (nominal) Rotary ±0.07%
1804-2K 2000 in-lb ±2 mV/V (nominal) Rotary ±0.07%
1804-500 500 in-lb ±2 mV/V (nominal) Rotary ±0.07%
1805-10K 10000 in-lb ±2 mV/V (nominal) Rotary ±0.07%
1804-2K 2000 in-lb ±2 mV/V (nominal) Rotary ±0.07%
1805-5K 5000 in-lb ±2 mV/V (nominal) Rotary ±0.07%

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.