What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers a line of non-contact, rotary, transformer, shaft torque sensors ideal for test installations running long-term durability testing. The non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. The carrier frequency excitation provides increased signal/noise immunity. Models offered include low capacity (50 in-ozs[0,35 Nm] to 1,000 in-ozs [7 Nm]) and standard (50 in-lbs [5 Nm] to 100,000 in-lbs [11300 Nm]) capacity ranges, both with 0.1% non-linearity and hysteresis. Models with enhanced accuracy (up to 0.05% non-linearity and hysteresis are also available).

Features

  • Models with capacity ranges 50 in-ozs (0,35 Nm) to 1,000 in-ozs (7 Nm) or 50 in-lbs (5 Nm) up to 100,000 in-lbs (11300 Nm)
  • 0.1% non-linearity and hysteresis; 0.05% for enhanced accuracy models
  • Speed sensor and foot mount options available
  • High overload protection with high signal output (sensitivity)
  • Extended speed range
  • Minimal maintenance due to bearings only contact
  • Carrier frequency excitation provides increased signal/noise immunity
Non-contact, Unamplified, Shaft Torque Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Torque Accessories Datasheet Datasheet English 577KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.