What are you looking for?

This is Search input need to add more information.


Overview

A line of rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity. Optional Speed sensors available. Splines and flange mounting per AND 20002 and 10262.

Features

  • 50 in-lb to 10000 in-lb capacity
  • 0.1 % non-linearity and hysteresis
  • Spline drive/flange mount
  • High overload protection with high signal output
Model 1615 Rotary Transformer Torque Transducer - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 1615 External Wiring Diagram Technical Information English 72KB
Model 1615 Outline Drawing Technical Information English 79KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.