Miniature Load Cells
-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
- Products
- Advanced Sensing Technologies
- Industrial Sensing
- Industrial Test & Measurement
- Load Cells
- Miniature Load Cells
Miniature Load Cells
Full line of lightweight subminiature pressure transducers with a flush mount, low profile design & flush diaphragm for extremely small spaces.
Honeywell offers a full line of lightweight subminiature pressure transducers which feature a compact, flush mount, low profile design and flush diaphragm enabling them to fit into extremely small spaces with tight clearances. The unitized stainless steel design, with a thin diaphragm and heavy sidewalls constructed from one piece of stainless steel, makes these sensors very rugged, yet thin enough to measure low pressures. Honeywell wet/wet subminiature differential pressure sensors offer a high degree of accuracy and pressure measurement ranges from 5 psid to 2000 psid. Their small size, bidirectional overload protection, wide temperature compensation and high natural frequencies make them uniquely suited to aerospace, chemical or nuclear applications. If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us. Features Subminiature size to fit in extremely small or tight spaces Lightweight, one piece stainless steel construction with thin diaphragm for rugged performance and low pressure measurements Pressure measurements ranges of: 100 psi up to 20000 psi; or 10 psig to 3000 psig with 1% accuracy Differential pressure measurements of 5 psid to 2000 psid with 0.3% accuracy High frequency
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc