/content/sps/us/en/search-results.html
Miniature Load Cells
Miniature Load Cells

Miniature Load Cells

Full line of lightweight subminiature pressure transducers with a flush mount, low profile design & flush diaphragm for extremely small spaces.

Honeywell offers a full line of lightweight subminiature pressure transducers which feature a compact, flush mount, low profile design and flush diaphragm enabling them to fit into extremely small spaces with tight clearances. The unitized stainless steel design, with a thin diaphragm and heavy sidewalls constructed from one piece of stainless steel, makes these sensors very rugged, yet thin enough to measure low pressures. Honeywell wet/wet subminiature differential pressure sensors offer a high degree of accuracy and pressure measurement ranges from 5 psid to 2000 psid. Their small size, bidirectional overload protection, wide temperature compensation and high natural frequencies make them uniquely suited to aerospace, chemical or nuclear applications. If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us. Features Subminiature size to fit in extremely small or tight spaces Lightweight, one piece stainless steel construction with thin diaphragm for rugged performance and low pressure measurements Pressure measurements ranges of: 100 psi up to 20000 psi; or 10 psig to 3000 psig with 1% accuracy Differential pressure measurements of 5 psid to 2000 psid with 0.3% accuracy High frequency

Reset Filters