What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers two types of low profile, pancake style precision load cells constructed either of stainless steel or carbon steel. Stainless steel low profile pancake load cells feature either bonded foil or foil strain gauges to provide rugged high performance over many cycles of testing, such as in material testing applications. Intrinsically safe and fatigue rated options are available.

Our cost-effective general purpose carbon steel pancake load cells offer a compact design which features exceptional structural capability to withstand extraneous loads, such as torque, bending movements, and side loads combined with a high degree of accuracy for general purpose applications. Fatigue resistant and fatigue rated options are available.

Features

  • Low profile pancake style constructed of either stainless steel or carbon steel
  • Accuracy ranges from from 0.10% up to 0.02% (enhanced)
  • Load ranges from 5 lbs to 500,000 lbs
  • Low sensitivity to extraneous loads
  • mV/V output
  • Intrinsically safe, fatigue resistant, and fatigue rated options available
Low profile load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Load Accessories Datasheet Datasheet English 513KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.