What are you looking for?

This is Search input need to add more information.


Overview

Model JEC-C DC-DC Long Stroke Displacement Transducer with captive guided armature, ranges from ± 0.5 to ± 18.5 in and accuracies of either ± 0.25% or ± 0.50% of full scale depending on stroke length. Output of either ± 5 vdc or 0 to 10 vdc with supply that can operate with either a dual power supply of ± 12 vdc to ± 20 vdc or a single power supply of 24 to 40 vdc. Unit can operate from a temperature of -58°F to +158°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.

Features

  • Stainless steel construction
  • ±18.5 in long-stroke range available
  • Enhanced life cycle
  • Voltage regulation
  • Single or dual supply wiring (field selectable)
  • Reverse polarity protected
  • Captive guided
  • Not RoHS compliant
Long Stroke Displacement Transducer, Model JEC-C - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JEC C DC-DC Long-Stroke LVDT Datasheet Datasheet English 348KB
Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram Technical Information English 353KB
LVDT Accessories Datasheet Datasheet English 269KB
Model JEC-C Front View English 38KB
Model JEC-C Top View English 36KB
Model JEC-C Bottom View English 51KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.