What are you looking for?

This is Search input need to add more information.


Overview

Model JEC-AG DC-DC Long Stroke Displacement Transducer with captive guided spring return armature, ranges from ± 0.5 to ± 3.0 in and an accuracy of ± 0.25% of full scale. Output of either ± 5 vdc or 0 to 10 vdc with supply that can operate with either a dual power supply of ± 12 vdc to ± 20 vdc or a single power supply of 24 to 40 vdc. Unit can operate from a temperature of -58°F to +176°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.

Features

  • Stainless steel construction
  • Enhanced life cycle
  • Voltage regulation
  • Reverse polarity protected
  • Single or dual supply wiring (field selectable)
  • Captive guided spring return armature
Long Stroke Displacement Transducer, Model JEC-AG - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JEC-AG DC-DC Long-Stroke LVDT Datasheet Datasheet English 339KB
Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram Technical Information English 353KB
Model JEC-AG Top View English 44KB
T&M Overview Brochure Brochure English 413KB

Browse Model JEC-AG Products

Product Range Amplified/Unamplified Element Type
060-H032-01 ±12,7 mm [±0.5 in] Amplified dc-dc type displacement transducer
060-H032-02 ±25,4 mm [±1.0 in] Amplified dc-dc type displacement transducer

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.