What are you looking for?

This is Search input need to add more information.


Overview

Model JEC DC-DC Long Stroke Displacement Transducer with free unguided armature, ranges from ± 0.5 to ± 8.0 in and an accuracy of ± 0.25% of full scale. Output of either ± 5 vdc or 0 to 10 vdc with supply that can operate with either a dual power supply of ± 12 vdc to ± 20 vdc or a single power supply of 24 to 40 vdc. Unit can operate from a temperature of -58°F to +158°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.

Features

  • Stainless steel construction
  • Enhanced life cycle
  • Voltage regulation
  • Single or dual supply wiring (field selectable)
  • Reverse polarity protected
  • Not RoHS compliant
Long Stroke Displacement Transducer, Model JEC - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JEC DC-DC Long-Stroke LVDT Datasheet Datasheet English 345KB
LVDT Accessories Datasheet Datasheet English 269KB
Model JEC, JEC-AG, JEC-C, MS3, S3C External Wiring Diagram Technical Information English 353KB
Model JEC Front View English 52KB
Model JEC Side View English 22KB
Model JEC Side (Angle) View English 61KB
Model JEC Bottom View English 58KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.