What are you looking for?

This is Search input need to add more information.


Overview

Model DLF DC-DC Long Stroke Displacement Transducer with captive guided spring return armature, ranges from ± 0.5 to ± 3.0 in and accuracy of ± 0.25% full scale. Output of ± 2vdc with supply that can operate from either a 5 vdc regulated power supply or a 6 V to 18 V unregulated power supply. Unit can operate from a temperature of -58°F to +158°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.

Features

  • ±0.25 % non-linearity
  • ±12,7 mm to 76,2 mm [±0.5 in to 3.0 in] range
  • Low voltage requirements
  • Easy to operate
  • Stainless steel construction
  • Reverse polarity protected
  • Single or dual supply wiring (field selectable)
  • Infinite resolution
  • Captive guided spring return armature
  • Not RoHS compliant
Long Stroke Displacement Transducer, Model DLF - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model DLF DC-DC Long-Stroke LVDT Datasheet Datasheet English 247KB
LVDT Accessories Datasheet Datasheet English 269KB
Model DLB, DLE, DLF External Wiring Diagram Technical Information English 34KB
Model DLF Front View English 45KB
Model DLF Side View English 24KB
Model DLF Bottom View English 57KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.