What are you looking for?

This is Search input need to add more information.


Overview

Model DLE DC-DC Long Stroke Displacement Transducer with captive guided armature, ranges from ± 0.5 to ± 18.5 in and accuracies of either ± 0.25% or ± 0.50% of full scale depending on stroke length. Output of ± 2vdc with supply that can operate from either a 5 vdc regulated power supply or a 6 V to 18 V unregulated power supply. Unit can operate from a temperature of -58°F to +158°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.

Features

  • ±0.25 % non-linearity
  • ±12,7 mm to 470 mm [±0.5 in to 18.5 in] range
  • Low voltage requirements
  • Easy to operate
  • Stainless steel construction
  • Reverse polarity protected
  • Single or dual supply wiring (field selectable)
  • Infinite resolution
  • Captive guided armature
  • Not RoHS compliant
Long Stroke Displacement Transducer, Model DLE - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model DLE DC-DC Long-Stroke LVDT Datasheet Datasheet English 253KB
LVDT Accessories Datasheet Datasheet English 269KB
Model DLE External Wiring Diagram Technical Information English 34KB
Model DLE Front View English 55KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.