What are you looking for?

This is Search input need to add more information.


Overview

Honeywell dc-dc long stroke JEC series LVDTs utilize an improved internal circuit which incorporates both reverse polarity protection and voltage regulation. These features eliminate the danger of permanent damage if supply voltage is accidentally reversed, and helps ensure that sensitivity will remain constant over large variations in supply voltage. These models require no further conditioning, thus permitting easy operation. Choose ether free unguided or captive guided armatures. Honeywell’s dc-dc DLB, DLE, and DLF series LVDTs operate from either +5 Vdc regulated or +6 to +18 Vdc unregulated and generate an output signal of ±2 Vdc. The output signal is electrically isolated from the input voltage and can be used with digital panel meters to form a complete readout system. Available armatures include free unguided, captive guided, or captive guided spring return.

Features

  • ±0.25 % non-linearity
  • Ranges from ±0.5 in up to 18.5 in [±12,7 mm to 470 mm]
  • Stainless steel construction
  • Enhanced life cycle
  • Easy to operate
  • Voltage regulation
  • Reverse polarity protected
  • Single or dual supply wiring (field selectable)
  • Armatures include free unguided, captive guided, or captive guided spring return
  • Not RoHS compliant
Long stroke dc-dc displacement transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
LVDT Accessories Datasheet Datasheet English 269KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.