/content/sps/us/en/search-results.html
Long Stroke LVDTs
Long Stroke LVDTs

Long Stroke LVDTs

Static & dynamic displacement transducers. ac-ac or dc-dc. ±0.5 in to 18.5 in range

Honeywell long stroke displacement transducers (LVDTs) are designed for measuring static and dynamic displacements from ±0.5 in up to ±18.5 in., depending on model chosen. They are constructed of stainless steel for durability in harsh, industrial environments, and achieve an impressive 0.25% full scale non-linearity. Features 0.25 % non-linearity Stainless steel construction Ranges: 12,7 mm up to 76,2 mm, 203,2 mm, or 470 mm [0.5 in up to 3.0 in, 8.0 in or 18.5 in] -58 °F to 257 °F operating range (standard) Enhanced immunity to electrical noise Infinite resolution Free unguided, captive guided, or captive guided spring return armature Not RoHS compliant