What are you looking for?

This is Search input need to add more information.


Overview

Model MVL7 AC-AC Long Stroke Displacement Transducer with free unguided armature, ranges from ± 0.5 to ± 8.0 in and an accuracy of ± 0.25% of full scale. Outputs ranging from 2.4 V RMS @ 3 V RMS to 9.5 V RMS @ 3 V RMS depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -58°F to +257°F and is constructed with a stainless steel body and has multiconductor shielded cable.

Features

  • 0.25 % non-linearity
  • Stainless steel construction
  • Enhanced immunity to electrical noise
  • Infinite resolution
  • 12,7 mm to 203,2 mm [0.5 in to 8.0 in] range
  • -58 °F to 257 °F operating range (standard)
  • Free unguided armature
  • Not RoHS compliant
Long Stroke Displacement Transducers, Model MVL7 - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MVL7 AC-AC Long-Stroke LVDT Datasheet Datasheet English 260KB
Model MVL7, MVL7C, VL7A, M-5C, MS7A, S7C External Wiring Diagram Technical Information English 38KB
Model MVL7 Front View English 48KB
Model MVL7 Angle View English 55KB
Model MVL7 Bottom View English 30KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.