What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers several types of in-line amplifiers for use with strain gage sensors or piezo-electric accelerometers. These universal bridge based amplifiers supply a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5, ±10 or 4 mA to 20 mA two or three-wire current output signal. In-line amplifiers with DIN-rail mount enclosures and front accessible electrical connections and adjustments are also available. If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us.

Features

  • Strain gage sensor amplifiers
  • Charge amplifiers for piezo-electric accelerometers
  • DIN rail mount options available
  • Unamplified transducer input or strain gage transducer input
Inline Amplifiers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Instrumentation Accessories Datasheet Datasheet English 641KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.