What are you looking for?

This is Search input need to add more information.


Overview

The Model LM pressure transducer is a cost efficient general purpose gage-only device. Each unit is constructed of HA C276/316 Stainless Steel for ranges 100 psi and less or 17-4 PH Stainless Steel ranges above 100 psi to 1500 psi or 15-5 PH Stainless Steel for ranges 2,000 psi and above for durability in dry rugged environments. Both gas and liquid pressure overloads of up to 50% over capacity are safely accepted.

Features

  • 1 psig to 10000 psig range
  • Integral cable connection
  • 1/4-18 NPT female pressure port
  • mV/V output
  • 0.5 % accuracy
Model LM Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model LM Industrial Pressure Transducer Datasheet Datasheet English 258KB
Model LM External Wiring Diagram Technical Information English 16KB
Model LM Front View Photo English 124KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.