What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s Industrial Pressure Sensors, Intrinsically Safe, Model IP IS, are a new platform of sensors designed to offer repeatable, reliable and accurate pressure measurements over time. These rugged, stainless steel, all-welded pressure sensors are fully configurable with today’s most commonly requested industry options. They may be used in many demanding, harsh environments and with a variety of media. Each sensor is fully temperature compensated and calibrated.

Model IP IS - Intrinsically Safe Pressure Transducers - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model IP IS: Industrial Pressure Sensors - Intrinsically Safe Datasheet English 585KB
008-0693-00: Model IP IS Industrial Pressure Sensors, Intrinsically Safe Installation Instructions English 406KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Industrial Pressure Sensors, Intrinsically Safe, Model IP IS, Applications Application Note English 244KB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model IP IS Products

Product Pressure Range Pressure Unit Output Wetted Parts Material Media
060-P673-01 100 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-02 150 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-03 200 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-04 250 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-05 500 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-06 750 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-07 1000 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-08 1500 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-09 2000 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts
060-P673-10 3000 psi Gage 4 mA to 20 mA with IS 300 Series stainless steel, Hastelloy® Gases, liquids compatible with wetted parts

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.