What are you looking for?

This is Search input need to add more information.


Overview

Honeywell in-line tension and tension/compression load cells are designed to be mounted inline to the load axis to measure tension. Rod end models, offered in either tension or tension/compression versions, are constructed of all welded stainless steel with a variety of thread configurations making them ideal for field applications as well as laboratory settings. The tension/compression series are capable of withstanding significant off-axis loads, making them an ideal choice for in-line compression measurement or tension measurement where side loading cannot be completely controlled.

Other Honeywell in-line load cells are constructed of carbon steel and offer a smaller diameter design for mounting into an existing work system with tight spaces or clearances. Commonly used in fluid power transfer systems. Economical and easy to mount, these load cells allow simultaneous testing of multi-element systems.

Features

  • Rugged, fatigue resistant design in welded stainless steel; choose tension or tension / compression models
  • Economical carbon steel tension / compression compact in-line load cells with small diameter for easy mounting into existing systems also available
  • Load ranges from 2000 lb to 20000 lbs
  • Linearity ranges of up to 0.15% or up to 0.25% accuracy
In-Line/Rod End Load Cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Load Accessories Datasheet Datasheet English 513KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.