What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s high pressure transducers are designed to accept extreme pressure ranges of 50000 psi to 100000 psi. Equipped with a special safety blow out plug in its outer case, this transducer will allow the excess pressure to gradually leak out should the pressure element rupture. These stainless steel transducers can also operate in a wide temperature range from -65 F through 250 F. Temperature effects on span and zero one are 0.0005% each and a full scale accuracy of 0.5% is achieved. Typical applications include well fracturing oil and gas, isostatic press monitoring, rock mechanics, and aseptic food processing. Don’t see exactly what you need? Honeywell can modify an existing design or build a completely custom sensor to meet your unique requirements. Just give us a call.

Features

  • Stainless steel construction
  • Extreme pressure ranges from 50000 psi to 100000 psi
  • 0.5% accuracy
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • Intrinsically safe option available
  • CE approved
Honeywell T&M High Pressure Transducers


Browse High Pressure Transducers by Type

Make a selection to narrow in on the product that's right for you.


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.