What are you looking for?

This is Search input need to add more information.


Overview

The MA341/342 Series miniature amplified piezoelectric accelerometers are designed to be used in Industrial test and automation environments; including laboratory testing, modal studies and test cells where space is limited and small size is desired or a high natural frequency is required. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity.

The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The MA341/342 series is available in a number of configurations and options that includes different mounting arrangement patterns and different stainless steel armored cable lengths, (specify length at time of ordering).

Features

  • High frequency
  • 2 Hz to 15 kHz usable frequency range
  • IEPE output
  • mV/G output
  • Isolated ac output
  • Stainless steel overbraided PTFE cable
Constant Current Accelerometers, Model MA341 - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Models MA341 and MA342 Accelerometer Datasheet Datasheet English 218KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model MA341 Front View Photo -- 63KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.