What are you looking for?

This is Search input need to add more information.


Overview

The Model 911FMD High Range stainless steel, wet/wet differential transducers are engineered for use in harsh, industrial applications, hermetically sealed, with 17-4 PH stainless steel wetted parts material. The two-wire, 4 mA to 20 mA current output permits cable runs up to ten miles long with a high signal to noise ratio.

Features

  • 1000 psid to 10000 psid range
  • 4 mA to 20 mA two-wire (standard)
  • 0.25 % accuracy
Model 911FMD High Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 911FMD High Differential Pressure Transducer Datasheet Datasheet English 238KB
Model 911FMD High External Wiring Diagram Technical Information English 82KB
Model 911FMD High Front View Photo English 2MB
Model 911FMD High Bottom View Photo English 2MB
Model 911FMD High Side View Photo English 2MB
Model 911FMD High Angle View Photo English 1MB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.