What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers both pressure and differential pressure sensors with rugged, hermetically-sealed, stainless steel construction and are designed for operation in hazardous locations. All-welded, stainless steel diaphragms allow these sensors to be used with liquid, gas or corrosive vapors. Available pressure measurements range from 2 psig/a up to 20,000 psig/a or 2 psid to 10,000 psid for differential pressure models with accuracy ranges of 0.25%, 0.1% and 0.5%. Intrinsically safe, explosion proof, and CE options are available on select models.

Typical applications include process control and monitoring, liquid level measurements, leak detection, bulk liquid inventory and steam management in power plants, natural gas well monitoring, chemical process control, oil and gas exploration and refining and other OEM environments. Honeywell can often modify or custom build a sensor to meet your specific requirements. If you do not see exactly what you need, please don’t hesitate to contact us.

Features

  • Stainless steel construction with all-welded, stainless steel diaphragms for use in rugged environments
  • True gage or absolute design
  • Differential pressure (wet/wet) with low, mid and high ranges
  • Pressure ranges: 5 psig/a to 10,000 psig/a; 2 psig/a to 10,000 psig/a; or 2 psig/a to 20,000 psig/a with accuracies of 0.1% or 0.25%
  • Differential pressure ranges: 2 psid to 25 psid; 50 psid to 750 psid; 2,000 psid to 10,000 psid with accuracies of 0.25% or 0.5%
  • Intrinsically safe option available
Honeywell T&M Hazardous Location Pressure Transducers


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.