Display and Conditioning
HH Series
Handheld portable instrument. 3½-digit LED display. Powered by 9 V battery.
The model HH handheld instrument features a full 3-1/2 digit LCD display and is designed for use in remote field operations as a portable calibrator or readout device. Shunt calibration offers the operator quick field setup with a minimum of warm-up. A peak/hold feature is standard.
Features
- Strain-gage/bridge based transducer input
- 3 1/2 digit LCD display
- Battery powered
- Peak hold and shunt cal features