What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers two types of battery powered handheld instruments for signal conditioning or load cell/force indicators and are designed for use in remote field applications. The Model HH features a full 3.5 digit LCD display and is designed for use as a portable calibrator or readout device. Shunt calibration offers the operator quick field setu with a minimum or warmup. A peak/hold feature is standard. The Model 7561-PDS is a completely portable strain gage/bridge based load cell/force indicator packaged in a small, robust IP65/NEMA 4 enclosure. Two separate ranges are available which enable the instrument to read and display two units of measure. Need special instruments not listed here? Please contact Honeywell to discuss a custom solution to meet your specific application and requirements.

Handheld Display and Conditioning Units - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.