What are you looking for?

This is Search input need to add more information.


Overview

Honeywell general purpose piezoelectric and piezoresistive accelerometers are suitable for use in a variety of general purpose industrial and laboratory testing and monitoring applications. The all welded stainless steel or anodized aluminum construction (Model JTF) combined with low impedance strain gages, and frequency ranges from DC up to 10 kHZ, provide highly accurate and reliable vibration readings even in some of the most rugged and harsh industrial environments.

Features

  • All welded, non-magnetic stainless steel or anodized aluminum construction
  • General purpose industrial and automation use such as laboratory testing, modal studies, and test cells
  • Multiple mounting configurations including: screw, stud, bolt, or low profile
  • Usable frequency ranges from 0 Hz up to 10 kHZ
  • Outputs include IEPE and mV/G
  • Intrinsically safe and/or submersible options available
  • Highly configurable to meet your needs; custom options available
General Purpose Accelerometers - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.