What are you looking for?

This is Search input need to add more information.


Overview

The Model Z Mid range, wet/wet, differential is high accuracy, bonded, foil strain gauge transducer designed to accept fluid in both ports and measure differential pressure ranges of 50 to 750 psid. Standard features, such as overload stops and manufactured from 17-4 PH stainless steel, wetted material construction, provide unit durability in rugged, industrial environments. Each transducer is bi-directional and achieves accuracies of 0.25 % to 0.5 % full scale. The models are available with extended temperature ranges. Typical applications include flow measurement, depth sensing, pressure equalization and liquid level.

Features

  • 0.25% accuracy
  • 50 psid to 750 psid
  • mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • Intrinsically safe available (2N option only)
  • CE approved
Model Z Mid Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model Z Mid Differential Pressure Transducer Datasheet Datasheet English 159KB
Pressure Accessories Datasheet Datasheet English 374KB
Model Z Mid External Wiring Diagram Technical Information English 20KB
Model Z Mid Front View Photo English 126KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model Z Mid Products

Product Pressure Range Pressure Unit Output Wetted Parts Material Media
060-0741-03ZD 50 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.