What are you looking for?

This is Search input need to add more information.


Overview

The Model Z low range wet/wet differential pressure transducer offers a 316 Stainless Steel wetted material assembly. The Model Z line pressure zero shift specification can be reduced to less than 0.5 % FS/1000 psi by the use of an internal line pressure sensor and analog correction circuit. Line pressures are available up to 5000 psig with safe overload of either side up to the maximum line rating. The natural resonant frequency is increased with the Model Z because of a stiffer pressure sensing element. A variety of standard options are available with the Model Z in­cluding the traditional removable pressure adapters for cleaning purposes, alternative pressure ports, internal amplifiers options, and electrical terminations.

Features

  • 0.25 % FS accuracy
  • 0.5 psid to 30 psid
  • mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • Intrinsically safe available (option 2N only)
  • CE approved
Model Z Low Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model Z Low Differential Pressure Transducer Datasheet Datasheet English 348KB
Model Z Low External Wiring Diagram Technical Information English 20KB
Model Z Low Front View Photo English 28KB
Model Z Low Bottom View Photo English 141KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.