What are you looking for?

This is Search input need to add more information.


Overview

The Z High Range Wet/Wet transducers are engineered to measure differential pressures as great as 10k psid and achieve accuracy of 0.25 % full scale. Each is bi-directional and accepts fluid in both ports. 17-4 PH stainless steel wetted material ensures durability of these bonded foil strain gage units under harsh industrial condi­tions. A variety of standard options are available with the Model Z in­cluding choice of pressure adapters, alternative pressure ports, internal amplifiers options, and electrical terminations.

Features

  • 0.25% accuracy
  • 2000 psid to 10000 psid
  • mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • Intrinsically safe available (2N option only)
  • CE approved
Model Z High Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model Z High Differential Pressure Transducer Datasheet Datasheet English 322KB
Model Z High External Wiring Diagram Technical Information English 20KB
Model Z/A-5 High Front View Photo English 823KB
Model Z/A-5 High Side View Photo English 1MB
Model Z/A-5 High Top View Photo English 2MB
Model Z/A-5 High Angle Left View Photo English 2MB
Model Z/A-5 High Angle Right View Photo English 2MB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.