What are you looking for?

This is Search input need to add more information.


Overview

To view more products and options, as well as use the configurator, please visit the T&M product page.

Model TJE Mid Ultra Precision Range Wet/Wet Differential is a bonded foil strain gage transducers designed to accept fluid in both ports and measure differential pressure ranges from 50 psid to 750 psid. Standard features such as overload stops and 17-4 PH stainless steel wetted material construction provide unit durability in rugged industrial environments. Each is bi-directional and achieves accuracies of 0.1 % full scale. A variety of standard options are available with the Model TJE Ultra including the traditional removable pressure adapters for cleaning purposes, extended temperature ranges, alternative pressure ports, internal amplifiers options, and electrical termi­nations.

Model TJE Mid Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model TJE Mid Differential Pressure Transducer Datasheet Datasheet English 276KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model TJE Mid Products

Product Pressure Range Pressure Unit Output Wetted Parts Material Media
060-0741-03TJD 50 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts
060-0741-08TJD 100 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts
060-0741-11TJD 200 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.