What are you looking for?

This is Search input need to add more information.


Overview

The Model KZ Low offers an all-welded 316 Stainless Steel wetted material assembly that eliminates internal “O” ring leaks and material compatibility. The Model KZ line pressure zero shift specification can be reduced to less than 0.5 % FS/1000 psi by the use of an internal line pressure sensor and analog correction circuit. Line pressures are available up to 5000 psig with safe overload of either side up to the maximum line rating. The natural resonant frequency is increased with the Model KZ because of a stiffer pressure sens­ing element and the all-welded assembly. A variety of options are available with the Model KZ including choice of pressure adapters, pressure ports, internal amplifiers, and electrical terminations.

Features

  • 0.25 % FS accuracy
  • 0.5 psid to 30 psid
  • All-welded design
  • mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • CE approved
Model KZ Low Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model KZ Low Differential Pressure Transducer Datasheet Datasheet English 324KB
Model KZ Low External Wiring Diagram Technical Information English 20KB
Model KZ Low Outline Drawing Technical Information English 111KB
Model KZ Low Front View Photo English 1MB
Model KZ Back View Photo English 1MB
Model KZ Low Side View Photo English 1MB
Model KZ Low Top Left View Photo English 1MB
Model KZ Low Top Right View Photo English 1MB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.