What are you looking for?

This is Search input need to add more information.


Overview

The High Line Wet/Wet Differential Pressure Model HL-Z is designed to accept extreme line pressures of up to 5000 psi. This unique design features standard bonded foil strain gages on 17-4 PH stainless steel. Liquid and gas differential Pressures of 50 psid to 7500 psid are measured within a 0.25 % to 0.50 % full scale accuracy. Typical applications include flow measurement and laboratory testing.

Features

  • Line pressure to 5000 psi
  • 0.25 % accuracy
  • Intrinsically safe available (2N option only)
  • CE approved
Model HL-Z Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model HL-Z High Differential Pressure Transducer Datasheet Datasheet English 325KB
Model HL-Z External Wiring Diagram Technical Information English 20KB
Model HL-Z Outline Drawing Technical Information English 509KB
Model HL-Z Front View Photo English 73KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.