What are you looking for?

This is Search input need to add more information.


Overview

The High Line Wet/Wet Differential Pressure Model HL-A-5 is designed to accept extreme line pressures of up to 5000 psi. This unique design features standard bonded foil strain gages on 17-4 PH stainless steel. Liquid and gas differential pressures of 50 psid to 7500 psid are measured within a 0.50 % full scale accuracy. A variety of standard options are available with the Model HL-A-5 including the traditional removable pressure adapters for cleaning purposes, extended temperature ranges, alterna­tive pressure ports, internal amplifiers options, and electrical terminations.

Features

  • 0.5 % accuracy
  • Line pressure to 5000 psi
  • mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • Intrinsically safe available (2N option only)
  • CE approved
Model HL-A-5 Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model HL-A-5 High Differential Pressure Transducer Datasheet Datasheet English 311KB
Model HL-A-5 External Wiring Diagram Technical Information English 20KB
Model HL-A-5 Outline Drawing Technical Information English 509KB
Model HL-A-5 Front View Photo English 73KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.