What are you looking for?

This is Search input need to add more information.


Overview

Model TJE pressure transducers are all-welded stainless steel sensors built for rugged industrial applications that require high accuracy and measurement stability. The Model TJE is available with a variety of options for extended temperature operation, electrical terminations and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy set-up of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic set up with the Model SC four-or-twelve channel digital indicator.

The gage Model TJE is a strain gage based transducer and features a unique “true gage” design which utilizes a second welded stainless steel diaphragm that hermetically seals the strain gage circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere, and provides a stable zero regardless of the transducer environment. The absolute Model TJE has an all-welded vacuum reference chamber assuring long-term stability.

Features

  • 0.1 % accuracy
  • 0.0025 %FS/°F temperature effect
  • 1 psig/a to 60000 psig/a range
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • All-welded, stainless steel construction
  • Intrinsically safe available (2N option only)
  • CE
Model TJE Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model TJE Pressure Transducer Datasheet Datasheet English 376KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Test Stands for Aerospace Hydraulic Testing Application Note English 1MB
Model TJE External Wiring Diagram Technical Information English 20KB
Model TJE Outline Drawing - 10 psia to 1500 psia Technical Information English 123KB
Model TJE Outline Drawing - 2k psig to 10k psig Technical Information English 123KB
Model TJE Front View Photo English 82KB
Model TJE Bottom View Photo English 97KB
Model TJE Top View Photo English 140KB
Model TJE Top Angle View Photo English 87KB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model TJE Products

Product Pressure Range Pressure Unit Output Wetted Parts Material Media
060-0708-08TJG 50 psi Gage Unamplified, mV/V output 17-4 PH Stainless Steel Gases, liquids compatible with wetted parts
060-0708-10TJG 100 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts
060-0708-12TJG 200 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts
060-0708-18TJG 500 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts
060-0743-03TJG 3,000 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts
060-0743-06TJG 5,000 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts
060-0743-10TJG 7,500 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts
060-0743-11TJG 10,000 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts
060-0761-29TJG 1,000 psi Gage mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi) Gases, liquids compatible with wetted parts

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.