What are you looking for?

This is Search input need to add more information.


Overview

The Model A-205a high level output, flush diaphragm pressure transducer features 4 mA to 20 mA, 1 Vdc to 5 Vdc or 1 Vdc to 10 Vdc (unipolar) output with an unregulated power supply. Model A-205a gage pressure transducers are manufactured with a unitized 17-4 PH Stainless Steel diaphragm. The advantage of this type of design is that a thin diaphragm and heavy sidewalls are made from one piece of stainless steel. This unitized diaphragm is rug­ged, but at the same time can be made thin enough to measure low pressures. Available pressure ranges span from 300 psig to 10000 psig. These models can be used in corrosive fluid environments.

Model A-205a has welded electrical connectors as an integral part of the transducer body and recommended for applications involving rough handling or where an all-welded stainless steel transducer is required.All units have four (4) active bonded strain gages arranged in a Wheatstone-bridge configuration.

Features

  • 300 psig to 10000 psig
  • Flush diaphragm
  • No dead volume
  • Fully welded construction
  • Stainless steel
  • 1/4-18 NPT mounting threads
Model A-205a Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model A-205A Pressure Transducer Datasheet Datasheet English 207KB
Pressure Accessories Datasheet Datasheet English 374KB
Model A-205a Front View Photo English 63KB
Model A-205a Bottom View Photo English 97KB
Model A-205a Top View Photo English 85KB
Model A-205a Top Angle View Photo English 81KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.