Flush Pressure Transducers
-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
- Products
- Advanced Sensing Technologies
- Industrial Sensing
- Industrial Test & Measurement
- Pressure Transducers
- Flush Pressure Transducers
Flush Pressure Transducers
Flush pressure sensors feature a miniature footprint to fit into very small spaces & available pressure ranges from 0 psig to 15,000 psig.
Honeywell flush pressure sensors feature a miniature footprint to fit into very small spaces with tight clearances and available pressure ranges spanning from 0 psig up to 15000 psig The unitized stainless steel design, with a thin diaphragm and heavy sidewalls constructed from one piece of stainless steel, makes these sensors very rugged, yet thin enough to measure low pressures. All welded electrical connectors are built in as an integral part of the transducer body and are recommended for applications involving rough handling or where an all-welded stainless steel transducer is required. These sensors can be used in corrosive fluid environments. The flush diaphragm design also makes them ideal for operations which involve the spraying or application of sealants, paints, coatings, or other congealable media which can clog conventional pressure ports. Honeywell pressure sensors are highly configurable and can be modified or customized to meet unique customer requirements. If you don’t see exactly what you need, please don’t hesitate to contact us. Features Miniature size to fit in very small spaces with tight clearances One piece stainless steel fully welded construction with thin flush diaphragm for rugged performance and low pressure measurements Pressure measurements ranges: 100 psig up to 15000 psig; 0 psig up to 5000 psig with up to ±0.25% accuracy No dead volume Can be used in corrosive fluid environments Intrinsically safe options available
Related Categories
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Pressure Transducers
- Digital Gauges
- General Process Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc