What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s full line of subminiature pressure transducers accurately measure pressure ranges from 100 psi to 15000 psi. These gauge-only, subminiature pressure transducers have a high natural frequency and utilize a flush diaphragm that is manufactured from 17-4 PH stainless steel. Temperature compensation is accomplished by using temperature-sensitive components located inside the transducers. These transducers have a small electrical, zero balance circuit board that is in the lead wire (approximately 1 in x 0.087 in thick). This balance board does not have to be in the same temperature as the transducers. All transducers have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.

Features

  • 100 psi to 15000 psi range
  • Flush mount design
  • No internal dead volume
  • High frequency
  • mV/V output
  • 1 % accuracy
  • CE approved
Model S Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model S Pressure Transducer Datasheet Datasheet English 290KB
Pressure Accessories Datasheet Datasheet English 374KB
Foil Pressure Sensors for Industrial OEM Sprayers Application Note English 3MB
Model S External Wiring Diagram Technical Information English 16KB
Model S Outline Drawing - 3/8-24 UNF Technical Information English 37KB
Model S Outline Drawing - 7/16-20 UNF Technical Information English 30KB
Model S Front View Photo English 96KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model S Products

Product Pressure Range Pressure Unit Output Wetted Parts Material Media
060-1542-03G 200 psi Gage 2 mV/V 17-4 PH Stainless Steel Gases, liquids compatible with wetted parts
060-1542-11G 2,000 psi Gage 2 mV/V 17-4 PH Stainless Steel Gases, liquids compatible with wetted parts
060-1542-13G 3,000 psi Gage 2 mV/V 17-4 PH Stainless Steel Gases, liquids compatible with wetted parts
060-1542-15G 5,000 psi Gage 2 mV/V 17-4 PH Stainless Steel Gases, liquids compatible with wetted parts
060-1542-17G 10,000 psi Gage 2 mV/V 17-4 PH Stainless Steel Gases, liquids compatible with wetted parts

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.