What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s full line of subminiature pressure transducers accurately measure pressure ranges from 150 psi to 20000 psi. These gage-only subminiature pressure transducers have a high natural frequency and utilize a flush diaphragm that is manufactured from 17-4 PH Stainless Steel. Temperature compensation is accomplished by using temperature-sensitive components located inside the transducers.

These transducers have a small electrical zero balance circuit board which is in the lead wire (approximately 1 in x 0.087 in thick). This balance board does not have to be in the same temperature as the transducers. All transducers have four (4) active bonded strain gages arranged in a Wheatstone-bridge configuration.Most are manfuactured with a unitized stainless steel diaphragm. The advantage of this type of design is that a thin diaphragm and heavy sidewalls are made from one piece of stainless steel. This unitized diaphragm is rugged, but at the same time it is thin enough to measure low pressures.

Features

  • 150 psi to 20000 psi range
  • Flush mount design
  • High frequency
  • No internal dead volume
  • mV/V output
  • Subminiature footprint
  • 1 % accuracy
  • CE approved
Model G Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model G Pressure Transducer Datasheet Datasheet English 228KB
Model G External Wiring Diagram Technical Information English 16KB
Model G Installation Drawing Technical Information English 137KB
Model G Front View Photo English 79KB
Model G Side View Photo English 44KB
Model G Top View Photo English 62KB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.