What are you looking for?

This is Search input need to add more information.


Overview

Honeywell offers a full line of lightweight subminiature pressure transducers which feature a compact, flush mount, low profile design and flush diaphragm enabling them to fit into extremely small spaces with tight clearances.

Gage only? The unitized stainless steel design, with a thin diaphragm and heavy sidewalls constructed from one piece of stainless steel, makes these sensors very rugged, yet thin enough to measure low pressures.

Features

  • Subminiature size to fit in extremely small or tight spaces
  • Low profile or flush mount design
  • 10 psig to 3000 psig; 100 psi up to 20000 psi range
  • mV/V output
  • 1% accuracy
  • CE approved
Flush Compact & Miniature Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.