What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s flanged, slip ring torque sensors are designed for a use in many general test and measurement applications, such as drive line testing and can be used to monitor start up, running and stall torque levels. These rugged torque sensors measure capacities from 2,000 in-lbs(225 Nm) to 20,000 in-lbs(2250 Nm) and feature a short drive length and high stiffness for increased frequency response. Need a special modification or custom design for your particular application? Contact Honeywell to discuss your specific requirements

Features

  • Capacity ranges from 2,000 in-lbs(225 Nm) to 20,000 in-lbs(2250 Nm)
  • 0.15% non-linearity and hysteresis
  • High stiffness for increased frequency response
  • Short drive length
  • Special application flanges
Flanged Slip Ring Torque Transducers


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Torque Accessories Datasheet Datasheet English 577KB
White Paper: New Ways to Measure Torque White Paper English 193KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.