What are you looking for?

This is Search input need to add more information.


Overview

Model 2102 small flanged reaction torque sensor is designed for installation between test pieces such as motors, switches, axles, or shafts and their mounting plate. These models operate and are calibrated in both clockwise and counterclockwise directions. Nickel-plated alloy steel construction enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1 % over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement. 50 in-lb to 1,000 in-lb capacities.

Features

  • 50 in-lb to 1000 in-lb capacities
  • 0.1 % non-linearity and hysteresis
  • Reaction measurements designed to eliminate speed limitations
  • Reduced friction error
  • No maintenance of slip rings, bearings, or brushes
  • Compact, “low mass” physical style
Model 2102 Reaction Torque Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 2102 Reaction Torque Transducer Datasheet Datasheet English 273KB
Torque Accessories Datasheet Datasheet English 577KB
Model 2102 External Wiring Diagram Technical Information English 161KB
Model 2102 Outline Drawing Technical Information English 72KB
White Paper: New Ways to Measure Torque White Paper English 193KB
Model 2102 Front View English 110KB
Model 2102 Top View English 114KB
Model 2102 Top Angle View English 111KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model 2102 Products

Product Torque Range Output Torque Type Accuracy
2102-100 100 in-lb 2.5 mV/V (nominal) @ rated capacity Reaction ±0.15 %
2102-1K 1000 in-lb 2.5 mV/V (nominal) @ rated capacity Reaction ±0.15 %
2102-200 200 in-lb 2.5 mV/V (nominal) @ rated capacity Reaction ±0.15 %
2102-50 50 in-lb 2.5 mV/V (nominal) @ rated capacity Reaction ±0.15 %
2102-500 500 in-lb 2.5 mV/V (nominal) @ rated capacity Reaction ±0.15 %

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.