Honeywell flanged, reaction torque sensors are designed for installation between test pieces such as motors, switches, axles or shafts and their mounting plate. These models operate and are calibrated in both directions. Each model utilizes four bonded strain gauges on a special-machined portion of the transducer to achieve a maximum non-linearity of 0.1% over a wide dynamic range. The transducers are made of either stainless or nickel-plated alloy steel with no moving parts for enhanced durability in harsh, industrial environments.
Features
Make a selection to narrow in on the product that's right for you.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Aerospace Test and Measurement Capabilities | Application Note | English | 2MB |
---|---|---|---|
Digital Telemetry Rotary Torque Applications | Application Note | English | 4MB |
T&M Torque Transducer Range Guide | Product Range Guide | English | 3MB |
T&M Overview Brochure | Brochure | English | 413KB |