What are you looking for?

This is Search input need to add more information.


Overview

These in-line amplifiers feature DIN-rail mount enclosures with front accessible electrical connections and adjustments. Amplifiers are available for ac-type displacement transducers with outputs in both Vdc or mA.

Features

  • DIN rail mount
  • ac displacement transducer input
  • 0 to ±5 Vdc or 0 to ±10 Vdc field selectable output with
  • 18 Vdc to 36 Vdc power
  • 3 V RMS @ 5 kHz
  • RFI, ESD protected
DLD-VH DIN Rail Mount Amplifiers – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model DLD-VH Rail Mount In-Line Amplifier Datasheet Datasheet English 202KB
Model DLD-VH DIN Rail Amplifier Product Manual Installation Instructions English 299KB
Model DLD-VH Front View Photo English 70KB
Model DLD-VH Bottom View Photo English 53KB
Model DLD-VH Top View Photo English 42KB
Model DLD-VH Top Angle View Photo English 100KB
Instrumentation Accessories Datasheet Datasheet English 641KB

Browse DLD-VH Series Products

Product Case Material Number of Channels Input Type
060-6879-01 Plastic 1 Strain gage

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.