What are you looking for?

This is Search input need to add more information.


Overview

Model DPS pressure sensors are rugged, stainless steel, all-welded devices designed to work with a variety of media, and are built to provide consistent performance in harsh environments. CANopen® protocol communication allows connections to longer cable distances, simplifies the tracking of each networked pressure sensor by using serial numbers, and configurable update rates between 10 Hz to 250 Hz.

Features

  • Pressure range: 10 psi to 10K psi or 1 bar to 700 bar or 70 kPa to 70000 kPa
  • All-welded, 300 series stainless steel and Hastelloy® design
  • Fully temperature compensated and calibrated
  • Accuracy: ≤ 30 psi, ±0.25 %FS or >30 psi, ±0.1 %FS or ±0.25 %FS
  • Total Error Band: ±2 %FS
  • Connector options: 5-pin M12 and 6-pin Bendix
  • Mechanical shock: 100 G/11 ms
  • IP65 rated
  • CANbus with CANopen® protocol
  • CiA (CAN in Automation) certified
Model DPS Pressure Transducers - Honeywell


Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.