What are you looking for?

This is Search input need to add more information.


Overview

The Model JS digital pressure test gauge with 0.2 % full scale accuracy uses transducer technology and is manufactured from Ha C276/316 Stainless Steel wetted material for ranges up to 1,500 psi or 15-5 PH Stainless Steel wetted material for ranges 1,500 psi and above for high over pressure protection.

The transducer technology provides enhanced accuracy over the entire pressure range. The JS has no moving parts and thus, may provide a long life with fewer re-calibrations. The stainless steel NEMA construction also provides EMI and RFI protection. The JS provides high resolution with an easy to read digital display. There are no operator errors due to interpolation of hash marks or parallax errors. The units can be scaled to read in various engineering units such as in-hg, ft-water, etc.

The Model JSB provides a 4 mA to 20 mA, two-wire output. The Model JSE provides a 0 Vdc to 5 Vdc output. The Model JSR has two programmable limits and relays with no analog output. The Model JSX provides a 0 Vdc to 5 Vdc output with two programmable limits and relays for process control or alarm indication.Each unit has a membrane face with raised buttons and tactile feedback for setup and operation. The high, low, and clear but­tons are easily accessible on this front membrane.

Zero adjust­ment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted. Unauthorized set ups and calibrations are also blocked with internal security. Various combinations of the front panel buttons can be de-activated.

Features

  • 4 mA to 20 mA (two-wire) and 0 Vdc to 5 Vdc analog outputs
  • Two programmable limits and relays (optional)
  • Test gauge accuracy - 0.2 % full scale
  • High and low detection - Microprocessor based
  • Ranges to 10000 psi - gage, absolute, vacuum, or compound
  • 4½ digit display with 0.5 in height
  • Customer recalibration
  • Zero offset/tare
  • On/off switch disable feature
  • Optional carrying case and panel mounting ring
  • Optional pressure port adapters
  • NEMA 4 rating (optional)
  • NIST traceable (optional)
Model JS Digital Gauge - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JS Digital Pressure Gauge With Output Datasheet Datasheet English 351KB
Model JS External Wiring Diagram - R Power Code Technical Information English 52KB
Model JS External Wiring Diagram - X Power Code Technical Information English 52KB
Model JS External Wiring Diagram - E Power Code Technical Information English 42KB
Model JS External Wiring Diagram - B Power Code Technical Information English 96KB
Model JS Front View Photo English 196KB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.