What are you looking for?

This is Search input need to add more information.


Overview

The Model P-30-P, wet/wet differential pressure transducer, is a subminiature unit which is uniquely suited to aerospace, chemical or nuclear applications. Features include small size, bidirectional overload protection, wide temperature compensation, high natural frequencies and manufactured from 17-4 PH Stainess steel wetted material.

Features

  • 0.3 % accuracy
  • 5 psid to 2000 psid
  • High frequency
  • Light weight
  • Compact design
Model P-30-P Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model P-30-P Differential Pressure Transducer Datasheet Datasheet English 239KB
Model P-30-P External Wiring Diagram Technical Information English 16KB
Model P-30-P Front View Photo English 87KB
Model P-30-P Side View Photo English 318KB
Model P-30-P Bottom View Photo English 83KB
Model P-30-P Top View Photo English 460KB
Pressure Accessories Datasheet Datasheet English 374KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.