What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s Model TS is a strain gage transducer simulator for use in calibration or testing display/indicators and signal conditioning amplifiers (pressure, force, torque or weigh systems). It is very useful in troubleshooting and testing of systems that use strain gage transducers. The Model TS simulates either a 350 ohm or 5000 ohm strain gage transducer bridge with precise adjustments for transducer sensitivities in five ranges in 0.5 mV/V to 10 mV/V. The output adjustments are in 10 % increments from 0 to 100 % of each of the above ranges. No batteries to replace as the excitation voltage is supplied by the instrument to be calibrated.Need something special for your diagnostic and calibration needs? Contact us to discuss your specific application requirements. .

Diagnostic and Calibration Instrumentation - Honeywell


Browse Diagnostic and Calibration by Type

Make a selection to narrow in on the product that's right for you.


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Instrumentation Accessories Datasheet Datasheet English 641KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.