What are you looking for?

This is Search input need to add more information.


Overview

The Model MA21 miniature, low profile amplified piezoelectric accelerometers are designed to be used in Industrial test and automation environments including laboratory testing, modal studies, and test cells where head room is limited and where a low profile unit is desirable. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data.

The Model MA21 features a high natural frequency, a wide frequency range, and a flat sensitivity vs. temperature response over the temperature range. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.

Features

  • Miniature size
  • Low profile
  • IEPE output
  • mV/G output
  • Isolated ac output
  • Stainless steel overbraided PTFE cable
Constant Current Accelerometers, Model MA21 - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MA21 Accelerometer Datasheet Datasheet English 183KB
Model MA21 Front View Photo -- 62KB
Model MA21 Top View Photo -- 94KB
Model MA21 Top Angle View Photo -- 114KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.